IESNA:LM-63-2002
[TEST]P1849382
[MORE]REPORT IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2406-144-1, G2-2602-702-1)
[TESTLAB]Cooper Lighting Solutions
[ISSUEDATE]11/1/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - NEO-RAY
[LUMCAT]S122DIW-S675D435U927-4F0-1E-UDD-FLBHOB-W
[LUMINAIRE]DEFINE 2 LED LUMINAIRE
[MORE]CORE LIGHT ENGINE
[MORE]DOWNLIGHT 675 LUMENS PER FOOT, BATWING FLUSH LENS, FLUSH HOUSING
[MORE]UPLIGHT 435 LUMENS PER FOOT, HALF BATWING
[LAMP]2700K CCT, 90 CRI LEDS
[_DRIVER]ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 2700K
[_SEARCH_APPLICATION] Indoor, Architectural, Amusement, Classroom, Commercial, Corridor, Educational, Entertainment, Gymnasium, Hospitality, Hotel, Office, Retail, Ambient, Decorative, Direct - Indirect, Linear, Task
[_SEARCH_MOUNTING] WALL
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]2730
TILT=NONE
1 -1 1 73 37 1 1 0.14 4 0
1 1 38.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90 92.5 95 97.5
100 102.5 105 107.5 110 112.5 115 117.5 120 122.5
125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
150 152.5 155 157.5 160 162.5 165 167.5 170 172.5
175 177.5 180
0 10 20 30 40 50 60 70 80 90
100 110 120 130 140 150 160 170 180 190
200 210 220 230 240 250 260 270 280 290
300 310 320 330 340 350 360
609.2 605.4 602.1 597 592.6 587.5 577.5 564.8 555.3 545.2
528.4 510 496.7 482.1 460.3 436.3 419.9 403.4 377.9 350.3
331.9 313.5 284.4 255.9 236.9 217.8 189.3 160 141 122
94.3 68.1 52.3 36.4 17.4 5.1 0 1.9 6.6 15.3
19.8 23.5 30.1 38.3 42.9 47.8 55.6 62.4 67.3 72.2
79.6 86.8 91.4 96.3 102.7 108.4 112.6 117.1 123.4 130.4
133.8 138.3 143.6 149.1 152.1 154.8 158.7 161.1 163 164.1
165.8 166.3 166.7
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 16.8 28.6 39.6
45.1 49.5 55.7 62.3 66.5 72.1 80.3 88 92.9 97.6
104.7 111.5 116.1 120.3 126.3 131.5 135.2 138.5 143.3 148.4
150.9 154.1 157.9 161.2 163.2 164.8 167.1 168.1 168.8 169.3
169.3 168.2 166.7
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 31.7 50.5 63.9
70.4 75.5 81.2 86.3 90.2 96.4 105 113.5 118.4 123
129.8 136.2 140.8 144.3 150 154.6 157.8 159.9 163.2 166.4
168.1 169.9 172.1 173.3 174.3 174.9 175.5 175.1 174.7 174.5
172.9 170 166.7
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 48 96.1 141.8
165.8 169.5 161.9 157.5 157.1 160.3 165.6 171.4 174.4 176.8
181 185 187.9 189.9 192.8 194.6 195.4 195.4 195 194.3
193.6 192.7 190.9 188.7 187.6 186.3 184.3 181.8 179.9 178.4
175.4 171.2 166.7
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 64.7 149.5 237.5
284.5 286.2 260.9 244.5 238.6 237.4 238.3 240.1 240.6 240.1
240.9 241.8 242.5 242.7 242 240.1 238.1 235.6 230.8 225.6
221.8 217.8 211.2 205.3 201.6 198.2 193.3 188.3 184.9 181.9
177.4 172.2 166.7
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 73.8 163.9 265.9
330.8 366.3 387.2 373.2 358.5 345.3 328.4 315.1 308.3 302.8
298 295.6 294.4 293.2 290.2 285.8 281.7 276.7 267.6 257.8
251 243.9 232.8 222.2 215.6 210 201.8 194.4 189.8 185.4
179.4 173.1 166.7
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 75.4 139.4 226.9
304.9 409.9 540.8 543.7 517 484.2 436 396.6 377.6 364.9
352.4 346.2 343.3 341.3 337.5 331.7 326.1 318.5 305.5 291
281.2 271 255.6 239.6 229.7 221.9 209.7 200.1 194.7 188.9
181.3 173.8 166.7
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 77.2 120.9 193.6
276.8 429.2 647.3 677.1 645.9 601 530.4 469.9 439.9 419.9
399.2 388.5 383.6 380.5 375.9 369.1 362.4 353.1 337.1 318.7
306.2 293.5 274.5 254 241.4 231.5 216.2 204.6 198.3 191.5
182.6 174.2 166.7
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 79.8 120.5 177.5
242.5 376 612.1 699.3 686.3 651.8 585.2 518.2 481.6 453.9
422.8 405.8 397.9 392.9 387.4 381.1 374.8 365.8 349.6 330.2
316.1 302.4 281.8 259.5 246.2 234.5 218.3 205.8 198.5 191.5
182.2 173.8 166.7
609.2 610.5 616.3 624.1 629.8 637.4 652 666.2 675.7 685.2
697.9 706.3 708.2 700.6 669.4 618.1 583.8 547.7 493.5 441.9
409.6 379.8 335.9 295.3 269.3 244 207.6 173.3 150.5 129
98.2 68.8 52.3 37.1 18.2 5.7 0 82.5 120.1 161.4
208.2 322.7 576.9 721.4 726.7 702.6 640 566.6 523.2 487.8
446.5 423 412.1 405.3 398.9 393.2 387.1 378.5 362.2 341.7
325.9 311.2 289.2 265 251 237.5 220.4 207 198.7 191.6
181.8 173.5 166.7
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 79.8 120.5 177.5
242.5 376 612.1 699.3 686.3 651.8 585.2 518.2 481.6 453.9
422.8 405.8 397.9 392.9 387.4 381.1 374.8 365.8 349.6 330.2
316.1 302.4 281.8 259.5 246.2 234.5 218.3 205.8 198.5 191.5
182.2 173.8 166.7
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 77.2 120.9 193.6
276.8 429.2 647.3 677.1 645.9 601 530.4 469.9 439.9 419.9
399.2 388.5 383.6 380.5 375.9 369.1 362.4 353.1 337.1 318.7
306.2 293.5 274.5 254 241.4 231.5 216.2 204.6 198.3 191.5
182.6 174.2 166.7
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 75.4 139.4 226.9
304.9 409.9 540.8 543.7 517 484.2 436 396.6 377.6 364.9
352.4 346.2 343.3 341.3 337.5 331.7 326.1 318.5 305.5 291
281.2 271 255.6 239.6 229.7 221.9 209.7 200.1 194.7 188.9
181.3 173.8 166.7
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 73.8 163.9 265.9
330.8 366.3 387.2 373.2 358.5 345.3 328.4 315.1 308.3 302.8
298 295.6 294.4 293.2 290.2 285.8 281.7 276.7 267.6 257.8
251 243.9 232.8 222.2 215.6 210 201.8 194.4 189.8 185.4
179.4 173.1 166.7
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 64.7 149.5 237.5
284.5 286.2 260.9 244.5 238.6 237.4 238.3 240.1 240.6 240.1
240.9 241.8 242.5 242.7 242 240.1 238.1 235.6 230.8 225.6
221.8 217.8 211.2 205.3 201.6 198.2 193.3 188.3 184.9 181.9
177.4 172.2 166.7
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 48 96.1 141.8
165.8 169.5 161.9 157.5 157.1 160.3 165.6 171.4 174.4 176.8
181 185 187.9 189.9 192.8 194.6 195.4 195.4 195 194.3
193.6 192.7 190.9 188.7 187.6 186.3 184.3 181.8 179.9 178.4
175.4 171.2 166.7
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 31.7 50.5 63.9
70.4 75.5 81.2 86.3 90.2 96.4 105 113.5 118.4 123
129.8 136.2 140.8 144.3 150 154.6 157.8 159.9 163.2 166.4
168.1 169.9 172.1 173.3 174.3 174.9 175.5 175.1 174.7 174.5
172.9 170 166.7
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 16.8 28.6 39.6
45.1 49.5 55.7 62.3 66.5 72.1 80.3 88 92.9 97.6
104.7 111.5 116.1 120.3 126.3 131.5 135.2 138.5 143.3 148.4
150.9 154.1 157.9 161.2 163.2 164.8 167.1 168.1 168.8 169.3
169.3 168.2 166.7
609.2 605.4 602.1 597 592.6 587.5 577.5 564.8 555.3 545.2
528.4 510 496.7 482.1 460.3 436.3 419.9 403.4 377.9 350.3
331.9 313.5 284.4 255.9 236.9 217.8 189.3 160 141 122
94.3 68.1 52.3 36.4 17.4 5.1 0 1.9 6.6 15.3
19.8 23.5 30.1 38.3 42.9 47.8 55.6 62.4 67.3 72.2
79.6 86.8 91.4 96.3 102.7 108.4 112.6 117.1 123.4 130.4
133.8 138.3 143.6 149.1 152.1 154.8 158.7 161.1 163 164.1
165.8 166.3 166.7
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 1.2 4.1 9.4
13.3 16.4 20.9 26.8 30.5 34.6 40.7 46.7 50.4 54
59.3 64.4 67.9 71.8 77.6 83 87 91 97 103.2
106.8 111.1 116.4 121.3 124.5 127.5 132.1 136.8 141.4 146.9
156.2 163.3 166.7
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 0.5 1.6 3.6
6.8 9.2 11.7 15.3 18.2 21.4 25.9 30.9 33.4 35.7
39 42 44.5 47.4 52.4 57.7 61.5 65 70.6 76
79.7 83.9 89.2 93.5 96.9 100.2 105.5 112.6 119.8 129.7
146.5 160.3 166.7
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 0.4 0.8 1.6
3.6 5.2 6.9 10.2 12.6 14.8 18.2 22.3 24.3 26.2
29.2 31.6 33.8 36.3 40.8 45.2 48.4 51.2 55.9 60.6
64.5 69 75 80.4 84.3 88.2 94.7 101.7 108.3 117.5
135.8 156.8 166.7
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 0.4 0.6 0.8
1.5 2.3 3.6 7.2 9.2 10.5 13 16.2 17.8 19.7
22.9 25.3 27.3 29.6 33.7 37 39.4 41.6 45 49.2
53.2 58.2 65.2 72.2 76.8 81.3 89 95.2 100.2 107
124.7 153.1 166.7
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 0.4 0.5 0.5
0.5 0.8 1.6 4.7 6.4 7.5 9.7 12.2 13.6 15.4
18.4 20.7 22.6 24.7 28.3 31.2 33.3 35.3 38.3 42
45.7 50.3 57.1 65.1 70.4 75.6 84 90.5 94.9 100.4
116.5 149.6 166.7
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 0.4 0.5 0.5
0.5 0.6 0.9 2.7 4.1 5.8 8.5 10.5 11.5 13.1
15.7 17.7 19.6 21.6 24.5 27.8 30.1 32.5 35.8 39.3
41.9 45.2 50.9 59.2 65.1 71.1 79.6 87.7 92.6 97.8
111.3 146.2 166.7
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 0.4 0.5 0.4
0.4 0.5 0.5 1.2 2.3 4.5 7.4 9.1 9.8 11.3
13.5 15.4 17.2 19.1 21.5 24.9 27.4 30.1 33.6 37
38.9 41.1 45.7 54.2 60.6 67.1 75.9 85.2 90.6 95.6
107.1 143.5 166.7
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 0.4 0.5 0.2
0.2 0.4 0.5 0.9 1.8 3.9 6.8 8.8 9.4 10.7
12.9 14.7 16.1 18.2 20.9 23.7 26 28.8 32.6 36
38 40.1 44.1 51.9 58.3 65.2 74.2 83.5 89.6 94.7
106.1 142.5 166.7
609.2 610.5 616.3 624.1 629.8 637.4 652 666.2 675.7 685.2
697.9 706.3 708.2 700.6 669.4 618.1 583.8 547.7 493.5 441.9
409.6 379.8 335.9 295.3 269.3 244 207.6 173.3 150.5 129
98.2 68.8 52.3 37.1 18.2 5.7 0 0.4 0.5 0
0 0.4 0.5 0.7 1.4 3.3 6.1 8.6 8.9 10.1
12.2 13.9 15.1 17.3 20.3 22.6 24.5 27.5 31.6 34.9
37.2 39.1 42.4 49.6 56 63.2 72.5 81.8 88.5 93.8
105 141.5 166.7
609.2 609.6 613.9 620.1 625.6 632.3 644.9 657.8 665.9 673.7
684.5 691.9 693.8 687.9 663.4 618.3 584.9 550.7 498.8 447.9
415.5 385.2 340.8 299.5 273.2 247.6 210.7 175.4 152.3 130.7
99.3 70 53 37.5 18.6 6 0 0.4 0.5 0.2
0.2 0.4 0.5 0.9 1.8 3.9 6.8 8.8 9.4 10.7
12.9 14.7 16.1 18.2 20.9 23.7 26 28.8 32.6 36
38 40.1 44.1 51.9 58.3 65.2 74.2 83.5 89.6 94.7
106.1 142.5 166.7
609.2 608.8 611.4 616.2 621.3 627.2 637.9 649.3 656 662.1
671.2 677.4 679.3 675.1 657.4 618.5 585.9 553.8 504.1 453.8
421.5 390.6 345.7 303.6 277.1 251.2 213.9 177.4 154 132.5
100.3 71.3 53.7 37.9 18.9 6.3 0 0.4 0.5 0.4
0.4 0.5 0.5 1.2 2.3 4.5 7.4 9.1 9.8 11.3
13.5 15.4 17.2 19.1 21.5 24.9 27.4 30.1 33.6 37
38.9 41.1 45.7 54.2 60.6 67.1 75.9 85.2 90.6 95.6
107.1 143.5 166.7
609.2 608.3 609.7 612.8 616.6 620.6 627.9 635.3 639.6 643.1
648 650.3 650.1 645.5 630.8 600.3 574.3 547.5 504.1 457.5
426.2 396.2 352 310.2 283.3 257.4 219.4 182 158.2 136
103.2 73.4 55.2 39.1 19 6.3 0 0.4 0.5 0.5
0.5 0.6 0.9 2.7 4.1 5.8 8.5 10.5 11.5 13.1
15.7 17.7 19.6 21.6 24.5 27.8 30.1 32.5 35.8 39.3
41.9 45.2 50.9 59.2 65.1 71.1 79.6 87.7 92.6 97.8
111.3 146.2 166.7
609.2 608.1 608.3 609.5 611.7 613.4 617 619.5 620.9 621.7
621.6 619 616 610.2 597.4 576 558.5 538.1 502.3 460.3
430.4 401.8 358.7 317.5 290.4 264.4 225.8 187.5 163.1 140.1
106.8 75.7 56.9 40.6 19 6.3 0 0.4 0.5 0.5
0.5 0.8 1.6 4.7 6.4 7.5 9.7 12.2 13.6 15.4
18.4 20.7 22.6 24.7 28.3 31.2 33.3 35.3 38.3 42
45.7 50.3 57.1 65.1 70.4 75.6 84 90.5 94.9 100.4
116.5 149.6 166.7
609.2 609 608.7 608 608.3 607.8 607.7 605.7 604.2 601.8
597 589.6 583.6 576 562.2 544.2 530.3 513.4 482.8 445.5
418.6 392.6 352.5 313.7 287.7 262.6 224.9 187.6 163.5 140.6
107.5 76.3 57.5 41 19 6.3 0 0.4 0.6 0.8
1.5 2.3 3.6 7.2 9.2 10.5 13 16.2 17.8 19.7
22.9 25.3 27.3 29.6 33.7 37 39.4 41.6 45 49.2
53.2 58.2 65.2 72.2 76.8 81.3 89 95.2 100.2 107
124.7 153.1 166.7
609.2 611.3 610.8 608.2 606.5 603.8 599.9 594 589.4 583.7
574.1 562 552.9 542.8 525.2 504.8 489.8 473.1 445.5 413.2
390.8 368.4 333.5 298.9 275.4 252 216.8 182.3 159.2 137.5
105.4 75.4 56.8 40.3 19 6.3 0 0.4 0.8 1.6
3.6 5.2 6.9 10.2 12.6 14.8 18.2 22.3 24.3 26.2
29.2 31.6 33.8 36.3 40.8 45.2 48.4 51.2 55.9 60.6
64.5 69 75 80.4 84.3 88.2 94.7 101.7 108.3 117.5
135.8 156.8 166.7
609.2 612.1 611.2 607.1 603.8 599.3 592.3 583 575.7 567.3
553.7 537.9 526.3 513.9 493.4 471 455.1 438.6 413.1 384.7
365.7 346.2 315.4 284.2 262.9 241.1 208.3 176.2 154.4 133.7
102.7 73.9 55.8 39.4 18.8 6.2 0 0.5 1.6 3.6
6.8 9.2 11.7 15.3 18.2 21.4 25.9 30.9 33.4 35.7
39 42 44.5 47.4 52.4 57.7 61.5 65 70.6 76
79.7 83.9 89.2 93.5 96.9 100.2 105.5 112.6 119.8 129.7
146.5 160.3 166.7
609.2 608.8 606.6 602.1 598.2 593.4 584.9 573.9 565.5 556.2
541.1 523.9 511.5 498 476.8 453.7 437.5 421 395.5 367.5
348.8 329.9 299.9 270 249.9 229.5 198.8 168.1 147.7 127.8
98.5 71 54 37.9 18.1 5.6 0 1.2 4.1 9.4
13.3 16.4 20.9 26.8 30.5 34.6 40.7 46.7 50.4 54
59.3 64.4 67.9 71.8 77.6 83 87 91 97 103.2
106.8 111.1 116.4 121.3 124.5 127.5 132.1 136.8 141.4 146.9
156.2 163.3 166.7
609.2 605.4 602.1 597 592.6 587.5 577.5 564.8 555.3 545.2
528.4 510 496.7 482.1 460.3 436.3 419.9 403.4 377.9 350.3
331.9 313.5 284.4 255.9 236.9 217.8 189.3 160 141 122
94.3 68.1 52.3 36.4 17.4 5.1 0 1.9 6.6 15.3
19.8 23.5 30.1 38.3 42.9 47.8 55.6 62.4 67.3 72.2
79.6 86.8 91.4 96.3 102.7 108.4 112.6 117.1 123.4 130.4
133.8 138.3 143.6 149.1 152.1 154.8 158.7 161.1 163 164.1
165.8 166.3 166.7
